1.1.2.12 mchp_sub_q31()

void mchp_sub_q31 (const q31_t * pSrcA, const q31_t * pSrcB, q31_t * pDst, uint32_t blockSize)

Q31 vector subtraction.

Parameters:
in pSrcA

points to the first input vector

in pSrcB

points to the second input vector

out pDst

points to the output vector

in blockSize

number of samples in each vector

Note:

All input and output arrays must be at least blockSize elements long.