1.1.2.11 mchp_sub_f32()

void mchp_sub_f32 (const float32_t * pSrcA, const float32_t * pSrcB, float32_t * pDst, uint32_t blockSize)

Single-precision floating-point vector subtraction.

Computes: pDst[n] = pSrcA[n] - pSrcB[n]

Parameters:
in pSrcA

points to the first input vector

in pSrcB

points to the second input vector

out pDst

points to the output vector

in blockSize

number of samples in each vector

Note:

All input and output arrays must be at least blockSize elements long.