1.7.2.4 mchp_sqrt_q31()
mchp_status mchp_sqrt_q31 (q31_t in, q31_t * pOut)
Q31 square root function.
| in | in |
input value. The range of the input value is [0 +1) or 0x00000000 to 0x7FFFFFFF. |
| out | pOut |
points to square root of input value. |
execution status
|