1.9.1 Module description
Window Functions for dspic33-cmsis-dsp Library.
This group of functions provides the APIs for windowing functions in the dspic33-cmsis-dsp Library.
It includes functions for single-precision floating-point and Q31 fixed-point data types, supporting functionalities like window sequences, including Bartlett, Hamming, and Hanning windows. These window functions are essential for spectral analysis, filter design, and other digital signal processing applications.
Features:
-
Bartlett window generation
-
Hamming window generation
-
Hanning window generation
-
Includes key window parameters for reference
Usage Example:
float32_t window[SIZE]; mchp_hamming_f32(window, SIZE);