1.9.1.1 Functions
void mchp_bartlett_f32 (float32_t *pDst, uint32_t blockSize)
Bartlett window (Single-Precision Floating-Point).
void mchp_hamming_f32 (float32_t *pDst, uint32_t blockSize)
Hamming window (Single-Precision Floating-Point).
void mchp_hanning_f32 (float32_t *pDst, uint32_t blockSize)
Hanning window (Single-Precision Floating-Point).
void mchp_bartlett_q31 (q31_t *pDst, uint32_t blockSize)
Bartlett window (Q31).
void mchp_hamming_q31 (q31_t *pDst, uint32_t blockSize)
Hamming window (Q31).
void mchp_hanning_q31 (q31_t *pDst, uint32_t blockSize)
Hanning window (Q31).