3.4.4.1 INIT0_SECTION

#define INIT0_SECTION __attribute__((used, __naked__, section(".init0")))

Defines the attributes used to place a function in the .init0 section and does not remove the function even if it is declared static and not called anywhere by using the "used" attribute.