1 What is the MPLAB® Code Configurator Melody Temperature Sensor Library?
The MPLAB® Code Configurator Melody Temperature Sensor Library allows quick and easy configuration and code generation for temperature reading applications. The Temperature Sensor library offers a collection of temperature sensor drivers. It can also provide generic APIs that can get users started in designing their own temperature sensing solutions.