Jump to main content
Features
- JIL High Rating – Validated to JIL
Application of Attack Potential to Smartcards and Similar Devices, Version 3.1
- Specified Configuration Zone with
Limited Selectable Options
- I2C Interface with
One-Time Changeable I2C Address
- Support for WPC Slot 0 Manufacturing
CA and Product Unit Certificates
- WPC Manufacturing
Certification Authority (CA) – Compressed certificate and public key
- WPC product unit compressed
certificate
- WPC product unit P-256
Elliptic Curve Cryptography (ECC) private key
- Optional Support for WPC Slot 1 or
WPC Slot 2 or 3 Proprietary Extensions
- Support for WPC Slot Digest to allow
a Quick WPC Re-authentication of a Transmitter
- Support for TLS Authentication
- Works with Google
Cloud™, Amazon Web Services (AWS®),
Microsoft® Azure Cloud Services or others
- TLS signer – Compressed
certificate and public key
- TLS device compressed
certificate
- TLS device P-256 ECC private
key
- I/O Protection Key Slot to Protect
I2C Communication
- Secure Boot Enabled with Customizable
Secure Boot Public Key at Time of Manufacture
- Available in 8-Pad UDFN and 8-Pin
SOIC Packages in 2k Unit Production Quantities