43 High-Temperature Electrical Characteristics

This section provides electrical characteristics for operating in an ambient temperature range of -40°C to +150°C. The specifications between -40°C to +150°C are identical to those shown in Electrical Characteristics for operation between -40°C to +125°C, with the exception of the parameters listed in this section. Parameters in this section begin with an H, which denotes High temperature. For example, Parameter HDC21 is equivalent to Parameter DC21 in the Electrical Characteristics chapter.

Absolute maximum ratings for the dsPIC33AK256MPS306 family devices are listed below. Exposure to these maximum rating conditions for extended periods can affect device reliability. Functional operation of the device at these or any other conditions above the parameters indicated in the operational listings of this specification is not implied.

Table 43-1. Absolute Maximum Ratings(1)
Ambient temperature under bias-40°C to +150°C
Storage temperature-65°C to +150°C
Voltage on VDD with respect to VSS-0.3V to +4.0V
Voltage on any pin that is not 5V tolerant with respect to VSS(3)-0.3V to (VDD + 0.3V)
Voltage on any 5V tolerant pin with respect to VSS when VDD ≥ 3.0V(3)-0.3V to +5.5V
Voltage on any 5V tolerant pin with respect to VSS when VDD < 3.0V(3)-0.3V to +3.6V
Maximum current out of VSS pin200 mA
Maximum current into VDD pin(2)200 mA
Maximum current sunk/sourced by any 4x I/O pin15 mA
Maximum current sunk/sourced by any 8x I/O pin25 mA
Maximum current sunk by a group of I/Os between two VSS pins(4)80 mA
Maximum current sourced by a group of I/Os between two VDD pins(4)80 mA
Maximum current sunk by all I/Os(2)200 mA
Maximum current sourced by all I/Os(2)200 mA
Note:
  1. Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only, and functional operation of the device at those or any other conditions above those indicated in the operation listings of this specification is not implied.
  2. Maximum allowable current is a function of device maximum power dissipation (see DC Characteristics).
  3. See the Pin Diagrams section for the 5V tolerant pins.
  4. Not applicable to AVDD and AVSS pins.
Table 43-2. Operating MHz vs. Voltage
CharacteristicVDD Range
 (in Volts)Temperature Range
 (in °C)Maximum MHz dsPIC33AK256MPS306 Family
H-Temp3.0V to 3.6V-40°C to +150°C200
Table 43-3. Thermal Operating Conditions
RatingSymbolMin.Typ.Max.Unit

High Temperature Devices

Operating Junction Temperature Range

Operating Ambient Temperature Range

TJ

TA

-40

-40

—

—

+165

+150

°C

°C

Power Dissipation:

Internal Chip Power Dissipation:

PINT = VDD x (IDD – Σ IOH)

PDPINT + PI/Ow

I/O Pin Power Dissipation:

I/O = Σ ({VDD – VOH} x IOH) + Σ (VOL x IOL)

Maximum Allowed Power DissipationPDMAX(TJ – TA)/θJAW
Table 43-4. DC Characteristics: Operating Current (IDD)
DC CharacteristicsOperating CurrentStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +150°C for High temperature


Parameter No.Typ.(1)Max.UnitsConditions
Operating Current (IDD)(2)
HDC212235mA150°C3.3V20 MHz (N1 = 1, N2 = 7,

N3 = 4, M = 70,

FVCO = 560 MHz)

FPLLO = 20 MHz

HDC222340mA150°C3.3V50 MHz (N1 = 1, N2 = 4,

N3 = 3, M = 75,

FVCO = 600 MHz)

FPLLO = 50 MHz

HDC232645mA150°C3.3V100 MHz (N1 = 1, N2 = 4,

N3 = 2, M = 100,

FVCO = 800 MHz)

FPLLO = 100 MHz

HDC242950mA150°C3.3V150 MHz (N1 = 1, N2 = 2,

N3 = 2, M = 75,

FVCO = 600 MHz)

FPLLO = 150 MHz

HDC253355mA150°C3.3V200 MHz (N1 = 1, N2 = 4,

N3 = 1, M = 100,

FVCO = 800 MHz)

FPLLO = 200 MHz

Note:
  1. Data in the “Typ.” column are for design guidance only and are not tested.
  2. IDD is primarily a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.

    Base Run current (IDD) is measured as follows:

    • Oscillator is switched to EC+PLL mode in software.
    • OSC1 pin is driven with external 8 MHz square wave with levels from 0.3V to VDD – 0.3V.
    • OSC2 is configured as an I/O.
    • Watchdog Timer is disabled.
    • All I/O pins (except OSC1) are configured as outputs and are driving low.
    • No peripheral modules are operating or being clocked (defined PMDx bits are all ‘1’s).
    • JTAG is disabled.
    • NOP instructions are executed in while(1) loop.
Table 43-5. Idle Current (IIDLE)(2)
DC CharacteristicsIdleStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +150°C for High temperature

Parameter No.Typ.(1)Max.UnitsConditions
HDC412034mA150°C3.3V20 MHz (N1 = 1, N2 = 7,

N3 = 4, M = 70,

FVCO = 560 MHz)

HDC41 - FPLLO = 20 MHz

HDC422136mA150°C3.3V50 MHz (N1 = 1, N2 = 4,

N3 = 3, M = 75,

FVCO = 600 MHz)

HDC42 - FPLLO = 50 MHz

HDC432339mA150°C3.3V100 MHz (N1 = 1, N2 = 4,

N3 = 2, M = 100,

FVCO = 800 MHz)

HDC43 - FPLLO = 100 MHz

HDC442542mA150°C3.3V150 MHz (N1 = 1, N2 = 2,

N3 = 2, M = 75,

FVCO = 600 MHz)

HDC44 - FPLLO = 150MHz

HDC452745mA150°C3.3V200 MHz (N1 = 1, N2 = 4,

N3 = 1, M = 100,

FVCO = 800 MHz)

HDC45 - FPLLO = 200 MHz

Note:
  1. Data in the “Typ.” column are for design guidance only and are not tested.
  2. Base Idle current (IIDLE) is measured as follows:
    • Oscillator is switched to EC+PLL mode in software.
    • OSC1 pin is driven with external 8 MHz square wave with levels from 0.3V to VDD – 0.3V.
    • OSC2 is configured as an I/O.
    • FSCM is disabled.
    • Watchdog Timer is disabled.
    • All I/O pins (except OSC1) are configured as outputs and are driving low.
    • No peripheral modules are operating or being clocked (defined PMDx bits are all ‘1’s).
    • JTAG is disabled.
    • Flash in standby with NVMPIDL = 1.
Table 43-6. DC Characteristics: Power-Down Current (IPD)
DC CharacteristicsSleepStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +150°C for High temperature

Parameter No.Typ.(1)Max.UnitsConditions
Power-Down Current (IPD)(2)
HDC601831mA150°C3.3V
Note:
  1. Data in the “Typ.” column are for design guidance only and are not tested.
  2. IPD (Sleep) current is measured as follows:
    • CPU core in sleep, oscillator is configured in EC mode and external clock is active; OSCI is driven with external square wave from rail-to-rail (EC clock overshoot/undershoot < 250 mV required).
    • CLKO is configured as an I/O input pin.
    • All I/O pins are configured as output low.
    • MCLR = VDD, WDT and FSCM are disabled.
    • All peripheral modules are disabled (PMDx bits are all set).
    • JTAG is disabled.
Table 43-7. DC Characteristics: Watchdog Timer Delta Current (ΔIWDT)(1)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Parameter No.Typ.UnitsConditions
HDC61(2)510µA150°C3.3V
Note:
  1. Parameters are characterized but not tested during manufacturing.
  2. ΔIWDT is the additional current consumed when the module is enabled, including the LPRC/BFRC clock source current.
Table 43-8. DC Characteristics: CLKGEN Delta Current(1,2)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +150°C for High temperature

Parameter No.Typ.(1)Max.UnitsConditions
HDC1501.753mA+150°C, 3.3V, Input frequency 800 MHz. Output frequency 400 MHz.
HDC1510.862.3mA+150°C, 3.3V, Input frequency 400 MHz. Output frequency 400 MHz.
HDC1520.72.2mA+150°C, 3.3V, Input frequency 200 MHz. Output frequency 200 MHz.
HDC1530.030.8mA+150°C, 3.3V, Input frequency 32.768 kHz. Output frequency 32.768 kHz.
Note:
  1. Parameters are characterized but not tested during manufacturing.
  2. Multiple instance CLKGEN current = Parameter No. * n, where n is the number of CLKGENs running at the respective frequency.

Table 43-9. DC Characteristics: PLL Delta Current(1)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +150°C for High temperature

Parameter No.(2,3)Typ.Max.UnitsConditions
HDC1104.65.4mA+150°C3.3VInput frequency 8 MHz. Output frequency 800 MHz. M = 100, N = 1, N2 = 1, FVCO = 800 MHz.
HDC1113.13.3mAInput frequency 8 MHz. Output frequency 320 MHz. M = 40, N = 1, N2 = 1, FVCO = 640 MHz.
HDC1122.93.3mAInput frequency 8 MHz. Output frequency 200 MHz. M = 75, N = 3, N2 = 1, FVCO = 600 MHz.
Note:
  1. Parameters are characterized but not tested during manufacturing.
  2. Values do not include CLKGEN current.
  3. If both PLL1 and PLL2 are running, sum the currents for the respective frequencies to get the total current.
Table 43-10. DC Characteristics: PWM Delta Current(1)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +150°C for High temperature

Param

No.(2,3)

Typ.Max.UnitsConditions
HDC1003.95.2mA+150ºC3.3VPWM output 500 kHz. PWM input 800 MHz. First instance of PWM generator (PGx).
HDC1012.43.35mAPWM output 500 kHz. PWM input 800 MHz. Additional instance of PWM Generator (PGx).
Note:
  1. Does not include PLL or CLKGEN currents.
  2. PWM in Standard Resolution mode. Both PWMxH and PWMxL pins are driven. Parameters characterized but not tested in manufacturing.
  3. Multiple instance PWM current = HDC100 + n(HDC101), where n is the number of additional PWM Generators (PGx).
Table 43-11. DC Characteristics: ADC Delta Current(1)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +150°C for High temperature

Param

No.(2,3)

Typ.Max.UnitsConditions
HDC1202.73.85mA+150ºC3.3VInput frequency 320 MHz. ADC clock 80 MHz. TAD 12.5 ns. Continuous conversion of single channel of single ADC core. First instance of ADC.
HDC1213.24.5mAInput frequency 320 MHz. ADC clock 80 MHz. TAD 12.5 ns. Continuous conversion of single channel of single ADC core. Additional instance of ADC.
Note:
  1. Parameters are characterized but not tested in manufacturing.
  2. Does not include PLL or CLKGEN currents.
  3. Multiple instance ADC current = HDC120 + n(HDC121), where n is the number of additional ADC instances.
Table 43-12. DC Characteristics: Comparator + DAC Delta Current(1)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +150°C for High temperature

Param

No.(2,3,4)

Typ.Max.UnitsConditions
HDC1302.63.5mA+150ºC3.3VInput frequency 500 MHz. First instance of DAC + Comparator.
HDC1312.53.2mAInput frequency 500 MHz. Additional instance of DAC + Comparator.
Note:
  1. Parameters are characterized but not tested in manufacturing.
  2. DAC output pin driven to VDD/2. CMP input at VSS.
  3. Does not include PLL or CLKGEN currents.
  4. Multiple instance DAC+CMP current = HDC130 + n(HDC131) where n is the number of additional DAC+CMP instances.
Table 43-13. Op Amp Delta Current(1)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating Temperature -40°C ≤ TA ≤ +150°C for High Temperature

Param

No.(2,3,4)

Typ.Max.UnitsConditions
HDC1401.31.65mA+150ºC3.3VHigh-power mode first instance of Op Amp.
HDC1411.31.65mAHigh-power mode additional instance of Op Amp.
HDC1420.140.34mALow-power mode first instance of Op Amp.
HDC1430.140.34mALow-power mode additional instance of Op Amp.
  1. Parameters are characterized but not tested in manufacturing.
  2. Output pin enabled. Inverting input at VDD/2.
  3. This does not include PLL or CLKGEN currents.
  4. Multiple instance Op Amp current = HDC140 + n(HDC141) or HDC142 + n(HDC143), where n is the number of additional Op Amp instances.

Table 43-14. I/O Pin Input Leakage Specifications
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +150°C for High temperature

Param
 No.SymbolCharacteristicMin.Max.UnitsConditions
HDI50IILInput Leakage Current(1)
I/O Pins 5V Tolerant(2)-1.58.5µAVPIN = VSS or VDD
I/O Pins Not 5V Tolerant(2)-1.51.5µA
MCLR-1.58.5µA
OSCI-1.51.5µAMS and HS modes
Note:
  1. Negative current is defined as current sourced by the pin.
  2. See the Pin Diagrams section for the 5V tolerant I/O pins.
Table 43-15. Internal FRC Accuracy

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +150°C for High temperature

Parameter No.CharacteristicMin.Max.UnitsConditions
Internal FRC Accuracy @ FRC Frequency = 8 MHz(1)
HF20FRC-22%-40°C ≤ TA ≤ +150°C
HF21BFRC-22%-40°C ≤ TA ≤ +150°C
HF22BFRC/244-LPRC-33%-40°C ≤ TA ≤ +150°C
Note:
  1. Frequency is calibrated at +25°C and 3.3V. TUNx bits can be used to compensate for temperature drift.