Memory Features

  • Up to 256 Kbytes of Program Flash Memory:
    • 10,000 erase/write cycle endurance
    • 20 years minimum data retention
    • Self-programmable under software control
    • Programmable code protection
    • Flash Error Correcting Code (ECC)
    • Dual Flash panel
    • Live update support
    • Programmable OTP regions
    • Entire Flash OTP by ICSP™ write inhibit
    • Separate 64x128-bit OTP
  • Up to 64 Kbytes of Static RAM Memory:
    • RAM Error Correcting Code (ECC)
    • RAM Memory Built-In Self-Test (MBIST)