46.7.45 PWM Channel Counter Register

Only the first 24 bits (channel counter size) are significant.

Name: PWM_CCNTx
Offset: 0x0214 + x*0x20 [x=0..2]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CNT[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CNT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – CNT[23:0] Channel Counter Register

Channel counter value. This register is reset when:

  • the channel is enabled (writing CHIDx in the PWM_ENA register).
  • the channel counter reaches CPRD value defined in the PWM_CPRDx register if the waveform is left-aligned.