52 Revision History
Revision D - 09/2026
The following changes were implemented for this revision:
| Section | Changes |
|---|---|
| Document |
Removed ECDSA algorithm from Serial Boot Mode. Changed RTC_TAMPER to RTC_TCR. |
| Supply Controller (SUPC) |
Changed IO to VDD3V3 in VDD3V3 Supply Monitor section and in bit 16 of SUPC_ISR register. Changed AUTO_IOSM to AUTO in bit 13 of SUPC_SMMR register. |
| Reset Controller (RSTC) | Changed SUPC_SMMR.IOSMPWRM to SUPC_SMMR.VDD3V3SMPWRM in VDDBU Power Switch Control section. |
| Peripheral DMA Controller (PDC) | Changed PERIPH_TCR and PERIPH_TNCR to PERIPH_RCR and PERIPH_RNCR, respectively, in Receive Buffer Full section. |
| Flexible Serial Communication Controller (FLEXCOM) | Changed FLEX_US_TCR, US_TNCR, and US_TCR to FLEX_US_RCR, US_RNCR, and US_RCR, respectively, in the RXBUFF bit of the FLEX_US_CSR (LIN_MODE) register. |
| Advanced Encryption Standard (AES) | Changed AES_MR.TMPCLR to AES_MR.TAMPCLR in Security and Safety Analysis and Reports section. |
| Advanced Encryption Standard Bridge (AESB) | Changed AESB_MR.TMPCLR to AESB_MR.TAMPCLR in Security and Safety Analysis and Reports section. |
| Multi Channel Serial Peripheral Interface (MCSPI) | Changed MCSPI_TWMR to MCSPI_TPMR in the TMCSMUX bit of the MCSPI_MR register. |
| Mechanical Characteristics | Updated package drawing in 64-lead VQFN Mechanical Characteristics section. |
Revision C - 03/2026
The following changes were implemented for this revision:
| Section | Changes |
|---|---|
| Mechanical Characteristics | Updated figures. |
Rev. B - 11/2022
Note: Microchip is in the process of implementing inclusive
language in our documentation. During this update, you may see the old terms and the
new terms in our documentation text. We apologize for any confusion.
Rev. A - 03/2022
First Issue.