46.5.4 Fault Inputs

The PWM has the fault inputs connected to the different modules. Refer to the implementation of these modules within the product for detailed information about the fault generation procedure. The PWM receives faults from:

  • PIO inputs
  • the PMC
  • the ADC controller
  • Timer/Counters
Table 46-2. Fault Inputs
Fault GeneratorExternal PWM Fault Input NumberPolarity Level(1)Fault Input ID
PD1 or PD12PWMFI0User-defined0
Main OSC (PMC)–To be configured to 12
ADC–To be configured to 13
TC3–To be configured to 14
TC0–To be configured to 15
TC1–To be configured to 16
TC2–To be configured to 17
Note:
  1. FPOL field in PWM_FMR.