27.1.2 Matrix 2 and 3 Hosts and Clients

Table 27-7. MATRIX2 Hosts
Host No.Host NameDescription
0MATRIX0CM4-C0-S-Bus, PDC0, PDC2, ICM
1MATRIX3PDC1
Table 27-8. MATRIX2 Clients
Client No.Client NameDescription
0MATRIX0Provides access through MATRIX0 to:
  • SRAM0 (for PDC1 only)
1MATRIX3Provides access through MATRIX3 to APB Bridge 1
2APB Bridge 4–
Note: For consistency, each SRAM port shall have the same Privilege Protection access management configuration.
Table 27-9. MATRIX2 Host to Client Connections
MATRIX2 ClientsMATRIX2 Hosts
01
MATRIX0MATRIX3
0MATRIX2–X
1MATRIX3X–
2APB Bridge 4 X–
Table 27-10. MATRIX3 Hosts
Host No.Host NameDescription
0MATRIX2
  • CM4-C0 S-Bus to APB Bridge 1
1PDC1–
Table 27-11. MATRIX3 Clients
Client No.Client NameDescription
0MATRIX2–
1APB Bridge 1–
Table 27-12. MATRIX3 Host to Client Connections
MATRIX3 ClientsMATRIX3 Hosts
01
MATRIX2PDC1
0MATRIX2 (1)–X
1APB Bridge 1XX
Note:
  1. Client port provides access to SRAM0 port 2 for PDC1.