32.5.6 CMCC Maintenance Register 1

Name: CMCC_MAINT1
Offset: 0x24
Reset: –
Property: Write-only

Bit 3130292827262524 
 WAY[1:0]       
Access WW 
Reset –– 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      INDEX[6:4] 
Access WWW 
Reset ––– 
Bit 76543210 
 INDEX[3:0]     
Access WWWW 
Reset –––– 

Bits 31:30 – WAY[1:0] Invalidate Way

ValueNameDescription
0 WAY0

Way 0 is selection for index invalidation.

1 WAY1

Way 1 is selection for index invalidation.

2 WAY2

Way 2 is selection for index invalidation.

3 WAY3

Way 3 is selection for index invalidation.

Bits 10:4 – INDEX[6:0] Invalidate Index

Indicates the cache line to invalidate.