45.8.6 MCSPI Transmit Data Register

Name: MCSPI_TDR
Offset: 0x0C
Reset: –
Property: Write-only

Bit 3130292827262524 
        LASTXFER 
Access W 
Reset – 
Bit 2322212019181716 
     PCS[3:0] 
Access WWWW 
Reset –––– 
Bit 15141312111098 
 TD[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 TD[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bit 24 – LASTXFER Last Transfer

This field is only used if variable peripheral select is active (MCSPI_MR.PS = 1).

ValueDescription
0

No effect

1

The current NPCS is deasserted after the transfer of the character written in TD. When MCSPI_CSRx.CSAAT is set, the communication with the current serial peripheral can be closed by raising the corresponding NPCS line as soon as TD transfer is completed.

Bits 19:16 – PCS[3:0] Peripheral Chip Select

This field is only used if variable peripheral select is active (MCSPI_MR.PS = 1).

If MCSPI_MR.PCSDEC = 0:

PCS = xxx0 NPCS[3:0] = 1110

PCS = xx01 NPCS[3:0] = 1101

PCS = x011 NPCS[3:0] = 1011

PCS = 0111 NPCS[3:0] = 0111

PCS = 1111 forbidden (no peripheral is selected)

(x = don’t care)

If MCSPI_MR.PCSDEC = 1:

NPCS[3:0] output signals = PCS

Bits 15:0 – TD[15:0] Transmit Data

Data to be transmitted by the MCSPI interface is stored in this register. Information to be transmitted must be written to this register in a right-justified format.