35.6.3 Number of Commons, Segments and Bias
It is important to note that the selection of the number of commons, segments and the bias can be programmed when the SLCDC is disabled.
It is important to note that the selection of the number of commons, segments and the bias can be programmed when the SLCDC is disabled.
DS60001780D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.