30.7.3 MEM2MEM Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the MEM2MEM Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: MEM2MEM_IER
Offset: 0x08
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       RXBUFFRXEND 
Access WW 
Reset –– 

Bit 1 – RXBUFF Buffer Full Interrupt Enable

Bit 0 – RXEND End of Transfer Interrupt Enable