Programmable transfer delays between consecutive transfers,
between clock and data, between deactivation and activation of chip select
SPI Mode
Interface to serial peripherals such as ADCs, DACs, LCD controllers, CAN controllers and sensors
8-bit/16-bit programmable data length
Serial Memory Mode
Interface to serial Flash memories operating in Single-bit SPI, Dual SPI and Quad SPI
Interface to serial Flash Memories operating in Single Data Rate or Double Data Rate Modes
Supports “Execute In Place” (XIP)— code execution by the system directly from a serial Flash memory
Flexible instruction register for compatibility with all serial Flash memories
32-bit address mode (default is 8-bit address) to support serial Flash memories larger than 128 Mbits
Continuous Read mode
“On-The-Fly” Scrambling/unscrambling
Connection to PDC Channel Capabilities Optimizes
Data Transfers
One channel for the receiver, one channel for the transmitter
Next buffer support
Register Write Protection
DS60001780D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.