48.3.3.1 Thermal Resistance Data

Table 48-5. Thermal Resistance Data
SymbolParameterConditions(1)Unit
ϴJAJunction-to-ambient thermal resistanceJESD51-2, four-layer (2s2p), 0m/s air flow17.3°C/W
ϴJCJunction-to-case thermal resistance–9
ϴJAJunction-to-ambient thermal resistanceJESD51-2, four-layer (2s2p), 0m/s air flow21.5°C/W
ϴJCJunction-to-case thermal resistance–12.2
Note:
  1. Junction to ambient thermal resistance, Theta-JA (ϴJA) numbers are achieved by package simulations.