20.5 Free-running Processor Clock
The Free-running Processor Clock (FCLK0) is used for sampling interrupts and clocking debug blocks. This clock ensures that interrupts can be sampled, and sleep events can be traced, while the processor is sleeping.
The Free-running Processor Clock (FCLK0) is used for sampling interrupts and clocking debug blocks. This clock ensures that interrupts can be sampled, and sleep events can be traced, while the processor is sleeping.
DS60001780D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.