48.5.2.1 Output Driver AC Characteristics

The timing definitions necessary to specify the maximum operating frequency of an output driver are given in the figure below.

Figure 48-4. Timing Definitions of a Digital Output Signal

t: Period of the digital output signal

f = 1 / t: Frequency of the digital output signal

tHIGH: Time during which the output waveform is greater than VDD/2

tLOW = t - tHIGH: Time during which the output waveform is less than VDD/2

d = tHIGH / t: Output waveform duty cycle

In Output Driver AC Characteristics, Output Load = 10pF, 3V < VDD3V3 < 3.6V, the maximum operating frequency fMAX guarantees that the driver’s output waveform fulfills the following characteristics :

  • tR < 0.75 / fMAX and tF < 0.75 / fMAX
  • d: the duty cycle of the output waveform is between 45% and 55%

The fMAX parameter indicates the speed limit of an output driver across various operating conditions: supply voltage range, load capacitance, slew rate programming. The effective maximum output frequency of a specific output line may be limited by the peripheral that drives this line.

The table below gives the AC output characteristics of the output drivers in the following conditions:

  • Output load: 10pF at the pin
  • VDD3V3 range: 3V < VDD < 3.6V
  • Four slew rate settings programmable in the PIO Controller user interface
Table 48-11. Output Driver AC Characteristics, Output Load = 10pF, 3V < VDD3V3 < 3.6V
SymbolParameterI/O TypeConditionsUnit
Slew RateMinMax
tRRise time (2, 3)PIOA/B/C/D IOsFast1.763.1ns
Medium Fast4.19.5
Medium6.314
Slow8.619.6
tF Fall time(2, 3)PIOA/B/C/D IOsFast1.883.5ns
Medium Fast4.910
Medium7.615.2
Slow10.320.8
fMAXMaximum frequency(1, 2, 3)PIOA/B/C/D IOsFast–65MHz
Medium Fast–20
Medium–15
Slow–10
Note:
  1. fMAX may be limited by the peripheral that drives the I/O line.
  2. Measured between 10% and 90%.
  3. Simulation data.