48.7.20 Analog Comparator Characteristics

Table 48-48. Analog Comparator Characteristics
SymbolParameterConditionsMinMaxUnit
VVDD3V3Supply voltage range–2.253.6V
tSTARTStart-up time(1)––100μs
tPPropagation delay(1)––0.1μs
VCMCommon mode input rangeOn the positive and negative inputs0VVDD3V3 -1VV
VOSInput offset voltage–-15+15mV
VhysComparator hysteresis(1)––10mV
Note:
  1. Simulation data.
  2. Measured with 100 mV threshold overdrive.
Figure 48-24. Analog Comparator Input/Output Transfer Function