28.3.1 Chip ID Register

Name: CHIPID_CIDR
Offset: 0x0
Reset: –
Property: Read-only

Bit 3130292827262524 
 EXTNVPTYP[2:0]ARCH[7:4] 
Access RRRRRRRR 
Reset –––––––– 
Bit 2322212019181716 
 ARCH[3:0]SRAMSIZ[3:0] 
Access RRRRRRRR 
Reset –––––––– 
Bit 15141312111098 
 NVPSIZ2[3:0]NVPSIZ[3:0] 
Access RRRRRRRR 
Reset –––––––– 
Bit 76543210 
 EPROC[2:0]VERSION[4:0] 
Access RRRRRRRR 
Reset –––––––– 

Bit 31 – EXT Extension Flag

ValueDescription
0 Chip ID has a single register definition without extension.
1 An extended Chip ID exists.

Bits 30:28 – NVPTYP[2:0] Nonvolatile Program Memory Type

Must be '2'.

Bits 27:20 – ARCH[7:0] Architecture Identifier

ValueNameDescription
0xC6 PIC32CXMTG64 Single Core (64-lead version)
0xC8 PIC32CXMTG128 Single Core (128-lead version)

Bits 19:16 – SRAMSIZ[3:0] Internal SRAM Size

ValueNameDescription
0–11 – Reserved
12 128K 128 Kbytes
13 256K 256 Kbytes
14 – Reserved
15 512K 512 Kbytes

Bits 15:12 – NVPSIZ2[3:0] Second Nonvolatile Program Memory Size

Must be '0'.

Bits 11:8 – NVPSIZ[3:0] Nonvolatile Program Memory Size

ValueNameDescription
0–9 – Reserved
10 512K 512 Kbytes
11 – Reserved
12 1024K 1024 Kbytes
13 – Reserved
14 2048K 2048 Kbytes
15 – Reserved

Bits 7:5 – EPROC[2:0] Embedded Processor

Must be '7'.

Bits 4:0 – VERSION[4:0] Version of the Device

Current version of the device.