39.5.3 AES Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the AES Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: AES_IER
Offset: 0x10
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     SECEPLENERREOPADTAGRDY 
Access WWWW 
Reset –––– 
Bit 15141312111098 
        URAD 
Access W 
Reset – 
Bit 76543210 
    TXBUFERXBUFFENDTXENDRXDATRDY 
Access WWWWW 
Reset ––––– 

Bit 19 – SECE Security and/or Safety Event Interrupt Enable

Bit 18 – PLENERR Padding Length Error Interrupt Enable

Bit 17 – EOPAD End of Padding Interrupt Enable

Bit 16 – TAGRDY GCM Tag Ready Interrupt Enable

Bit 8 – URAD Unspecified Register Access Detection Interrupt Enable

Bit 4 – TXBUFE Transmit Buffer Empty Interrupt Enable

Bit 3 – RXBUFF Receive Buffer Full Interrupt Enable

Bit 2 – ENDTX End of Transmit Buffer Interrupt Enable

Bit 1 – ENDRX End of Receive Buffer Interrupt Enable

Bit 0 – DATRDY Data Ready Interrupt Enable