Independent Receiver and Transmitter with a common
programmable Baud Rate Generator
Baud Rate can
be driven by processor-independent generic source clock
Even, odd, mark or space parity generation
Parity, framing and overrun error detection
Automatic echo, Local Loopback and Remote Loopback Channel
modes
Digital filter on receive line
Interrupt generation
Support for two PDC channels with connection to
receiver and transmitter
Comparison function on received character
Optical
link modulator and demodulator
for communication compliant with ANSI-C12.18 or IEC62056-21 Standards
Receiver
time-out
Register Write Protection
Analog Comparator Controller (ACC)
Bypasses UART receiver when ACC is enabled
Gives direct access to analog comparator (AC) output
Detects edges on AC output
Generates interrupt on AC output changes
DS60001780D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.