42.2 Standard Operating Conditions

The standard operating conditions for any device are defined as:
Operating Voltage:
VDDMIN ≤ VDD ≤ VDDMAX
Operating Temperature:
TA_MIN ≤ TA ≤ TA_MAX
ParameterRatings
VDD — Operating Supply Voltage(1)VDDMIN (FOSC ≤ 16 MHz)+1.8V
VDDMIN (FOSC > 16 MHz)+2.5V
VDDMAX+5.5V
TA — Operating Ambient Temperature Range
Industrial TemperatureTA_MIN-40°C
TA_MAX+85°C
Extended TemperatureTA_MIN-40°C
TA_MAX+125°C
Note:
  1. See the "Supply Voltage" parameter in the “DC Characteristics” section for more details.
Figure 42-1. Voltage Frequency Graph, -40°C ≤ TA ≤ +125°C
Note:
  1. The shaded region indicates the permissible combinations of voltage and frequency.
  2. Refer to the “External Clock/Oscillator Timing Requirements” table in the “AC Characteristics” chapter for each Oscillator mode’s supported frequencies.