19.14.8 SCANCON0

Scanner Access Control Register 0
Note:
  1. Setting EN = 0 does not affect any other register content.
  2. This bit can be cleared in software. It is cleared in hardware when LADR > HADR (and a data cycle is not occurring) or when CRCGO = 0.
  3. CRCEN and CRCGO bits must be set before setting the SGO bit.
  4. Trigger Mode source selection can be set using the SCANTRIG register.
  5. This bit will read '0' when the SCANDPS bit is clear.
Name: SCANCON0
Offset: 0x1C92

Bit 76543210 
 ENSGOBUSYDABORTINTMLOADMD[1:0] 
Access R/WR/W/HCRRR/WRR/WR/W 
Reset 00010000 

Bit 7 – EN  Scanner Enable(1)

ValueDescription
1 Scanner is enabled
0 Scanner is disabled

Bit 6 – SGO  Scanner GO(2,3)

ValueDescription
1 Begin scanner operations
0 Scanner operations will not occur

Bit 5 – BUSY Scanner Busy Indicator

ValueDescription
1 Scanner cycle is in process
0 Scanner cycle is compete (or never started)

Bit 4 – DABORT  Scanner Abort Signal

ValueDescription
1 SCANLADR points to an invalid NVM address, or the CRC is disabled
0 SCANLADR points to a valid NVM address and the CRC is enabled

Bit 3 – INTM Scanner Interrupt Management Mode Select

ValueNameDescription
1 MD = ‘00’, ’01’, or ‘11’ Scan operations are paused during the interrupt response and resume after the interrupt has been serviced
0 MD = ‘00’ or ‘11’ Interrupt operations are stalled each time the scanner accesses memory and resume between scan operations
0 MD = ‘01’ Interrupt operations are stalled until SGO is cleared by hardware
x MD = ‘10’ This bit is ignored

Bit 2 – LOAD  Scanner Data Load to CLB Indictor(5)

ValueDescription
1 Scanner is in the process of loading data to the CLB
0 Scanner data load to the CLB is complete (or never started)

Bits 1:0 – MD[1:0]  Scanner Memory Access Mode Select(4)

ValueDescription
11 Trigger Mode
10 Peek Mode
01 Burst Mode
00 Concurrent Mode
Setting EN = 0 does not affect any other register content. This bit can be cleared in software. It is cleared in hardware when LADR > HADR (and a data cycle is not occurring) or when CRCGO = 0. CRCEN and CRCGO bits must be set before setting the SGO bit. Trigger Mode source selection can be set using the SCANTRIG register. This bit will read '0' when the SCANDPS bit is clear.