If the user writes the SSPxBUF when an
Acknowledge sequence is in progress, then the WCOL
bit is set and the contents of the buffer are unchanged (the write does not occur).
DS40002664C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.