Setting the CONT bit automatically retriggers a new conversion cycle after
updating the ADACC register. That means the GO bit remains set to generate automatic retriggering. If SOI = 1, a Threshold Interrupt condition will clear the GO
bit and the conversion will stop.
DS40002664C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.