10.14.1 Brown-out Reset Control Register

Name: BORCON
Offset: 0x0191

Bit 76543210 
 SBOREN      BORRDY 
Access R/WR 
Reset 1q 

Bit 7 – SBOREN Software Brown-Out Reset Enable

Reset States: 
POR/BOR = 1
All Other Resets = u
ValueNameDescription
— If BOREN ≠ 01 SBOREN is read/write, but has no effect on the BOR
1 If BOREN = 01 BOR Enabled
0 If BOREN = 01 BOR Disabled

Bit 0 – BORRDY Brown-Out Reset Circuit Ready Status

Reset States: 
POR/BOR = q
All Other Resets = u
ValueDescription
1 The Brown-out Reset circuit is active and armed
0 The Brown-out Reset circuit is disabled or is warming up