4.5 Unused I/Os
Unused I/O pins may be configured as outputs and driven to a Logic Low state. Alternatively, connect a 1 kΩ to 10 kΩ resistor to VSS on unused pins to drive the output to Logic Low.
Unused I/O pins may be configured as outputs and driven to a Logic Low state. Alternatively, connect a 1 kΩ to 10 kΩ resistor to VSS on unused pins to drive the output to Logic Low.
DS40002664C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.