Each output slice can operate in one of six modes selected with the MODE bits.
The Left and Right Aligned modes can also be operated in Push-Pull mode by setting the
PPEN
bit. The following sections provide more details on each mode, including block
diagrams.
DS40002664C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.