13.1 System Requirements
(Ask a Question)13.1.1 Supported 64-bit Operating Systems
(Ask a Question)- Windows 7 or Windows 10 OS
- RedHat Enterprise Linux 6.6-6.11, Red Hat Enterprise Linux 7.2-7.6, and Red Hat Enterprise Linux 8.2
- CentOS 6.6 - 6.11, CentOS 7.2 - 7.6, and CentOS 8.2
- OpenSUSE Leap 42.3 (SLES 12.3 equivalent)
- Ubuntu 18.04 (Synopsys and Mentor do not directly support the Ubuntu platform. FlashPro5 programmer is not supported with Ubuntu.)
Note: Setup instructions for using Libero SoC
v2021.1 on Red Hat Enterprise Linux OS, CentOS, or Ubuntu are available in the
Libero SoC Linux Environment Setup User Guide. As noted in that
document, installation now includes running a shell script
(
bin/check_linux_req.sh) to confirm the presence of all required
runtime packages.13.1.2 Random-Access Memory (RAM) Requirements
(Ask a Question)Minimum of 16 GB RAM.