13.6 Migrating Designs to Libero SoC
(Ask a Question)13.6.1 Core Enhancements and Upgrades
(Ask a Question)The following table lists the core enhancements and upgrades.
| Core | 2021.1 Version | Status | Description |
|---|---|---|---|
| CORERXIODBITALIGN | 2.2.100 | Production | SmartDebug I/O Tap Delays. |
PFSOC_INIT_MONITOR | 1.0.205 | Pre-production | Fixed synthesis error because of floating AND gate. |
RTG4_SRAM_AHBL_AXI | 1.0.117 | Production | Made change to not expose Port-B Side of ECC signals when using USRAM option. |
| SmartFusion2/IGLOO2 TPSRAM | 1.0.102 | Production | Added support for initializing memory files through TCL. |
| SmartFusion2/IGLOO2 DPSRAM | 1.0.102 | Production | Added support for initializing memory files through TCL. |
| SmartFusion2/IGLOO2 URAM | 1.0.102 | Production | Added support for initializing memory files through TCL. |
| PF_RGMII_TO_GMII | 1.3.102 | Production | Repackaged with latest PF_IOD_GENERIC_RX and
PF_IOD_GENERIC_TX core versions. |
PF_QDR | 1.8.105 | Production |
|
PF_INIT_MONITOR | 2.0.204 | Production | Fixed synthesis error due to floating AND gate. |
PF_IO | 2.0.102 | Production | Separate register mode for input/output/oe. |
PF_IOD_GENERIC_TX | 2.0.109 | Production | The PF_IOD GUI does not allow non-integer frequencies. |
PF_IOD_OCTAL_DDR | 2.0.102 | Production | PF_IOD_OCTAL_DDR configuration issues. |
PF_IOD_GENERIC_RX | 2.1.102 | Production | The PF_IOD GUI does not allow non-integer frequencies. |
PF_XCVR (Hidden) | 2.1.101 | Production | Incremental DFE support. |
PF_LPDDR3 | 2.3.112 | Production | Add a field to the LPDDR3 Configurator GUI to select the PLL Offset value. |
PF_DDR4 | 2.5.102 | Production | DDR4 - QoR - Throughput enhancement (bank group interleaving). |
CORESMARTBERT | 2.8.101 | Production | No functional change. Repackaged with RN and HB were updated in |
PF_XCVR_ERM | 3.1.107 | Production | Incremental DFE support. |
For more information about updating a core version, see Updating a Core Version.
13.6.2 Updating a Core Version
(Ask a Question)- Download the latest version of the core into your vault.
- Upgrade each configured core in your design to the latest version by right-clicking on the core component in the design hierarchy and selecting Replace Component Version.
- Regenerate the core.
- Derive the Timing Constraints again from the Constraint Manager tool to use the latest generated core timing constraints.
- Rerun the design flow.