2.4.2 RTG4
(Ask a Question)2.4.2.1 Enhanced RTG4_SRAM_AHBL_AXI with High-Reliability Options
(Ask a Question)Libero SoC v2025.2 adds new options for high reliability to enable fault tolerance logic, synchronous reset, and timeout counts for read and write operations on the AHBL or AXI interface.