5.3 New Device Support

5.3.1 RT PolarFire FPGA

5.3.1.1 New RTPF500ZT/TS/TL/TLS Devices

Libero SoC v2024.1 introduces the following devices.

Table 5-1. RTPF500ZT/TS/TL/TLS
DeviceTemp-rangeSpeed-gradeVoltageTiming/Power
RTPF500ZT/TS/TL/TLSMILSTD / -11.0V, 1.05VPreliminary

PF_SYSTEM_SERVICES core adds support to handle the sNVM page size differences in RTPF500ZT/TS/TL/TLS devices when compared to MPF500T/TS/TL/TLS devices.

Power Up to Functional (PUFT) timing numbers have been updated in the Design Initialization report for RTPF500ZT/TS/TL/TLS devices to account for ECC usage on data stored in internal sNVM.

For information about RTPF500ZT/LS/TL/TLS devices, see AN4903: Differences Between RT PolarFire RTPF500T and RTPF500ZT FPGAs.

5.3.2 PolarFire SoC

5.3.2.1 New TGrade2 Packages

Libero SoC v2024.1 introduces the following production packages:

Table 5-2. New TGrade2 Packages
DevicePackagesTemp-rangeSpeed-grade
MPFS095TFCSG536TGrade2STD, -1
MPFS160TFCSG536TGrade2STD, -1
MPFS250TFCSG536TGrade2STD, -1
MPFS250TFCG1152TGrade2STD, -1
Attention: TGrade2 temp-range for the MPFS460T device has been withdrawn.

5.3.2.2 FCG1152 Packages for MPFS460T/TS/TL/TLS

Libero SoC v2024.1 introduces the FCG1152 production package, which replaces the corresponding FCG1152_EVAL package for the following devices.

Table 5-3. FCG1152 Packages for MPFS460T/TS/TL/TLS
DevicePackageSpeed-grade
MPFS460T/TSFCG1152STD, -1
MPFS460TL/TLSFCG1152STD
Attention: The conversion is automatic if you open an existing design containing the EVAL package. However, Tcl scripts must be changed to use the new package name.