12.3 New Device Support

12.3.1 PolarFire

12.3.1.1 MPF050T/TS/TL/TLS

Libero SoC v2021.2 introduces MPF050T/TS/TL/TLS devices in two packages, FCSG325 and FCVG484, supported with Advance timing and power.
Table 12-1. PolarFire Advance Timing and Power
Part NumberSpeed Grade/Temperature
MPF050T/TLEXT STD 1.0V/1.05V
MPF050T/TL/TS/TLSIND STD 1.0V/1.05V
MPF050TEXT -1 1.0V/1.05V
MPF050T/TSIND -1 1.0V/1.05V

12.3.1.2 MPF300TS FC784 MIL

Libero SoC v2021.2 also adds the FC784 MIL package for the MPF300TS device.

12.3.2 PolarFire SoC

12.3.2.1 MPFS025T/TS/TL/TLS Preliminary Timing and Power

Libero SoC v2021.2 extends Preliminary timing and power support for MPFS025T/TS/TL/TLS devices.

Table 12-2. PolarFire SoC Preliminary Timing and Power
Part NumberSpeed Grade/Temperature
MPFS025T/TLEXT STD 1.0V/1.05V
MPFS025T/TL/TS/TLSIND STD 1.0V/1.05V
MPFS025TEXT -1 1.0V/1.05V
MPFS025T/TS IND -1 1.0V/1.05V