11.3 New Device Support

11.3.1 PolarFire SoC Automotive TGrade2 Devices

The following table lists the automotive TGrade2 devices in the PolarFire SoC family introduced in the Libero SoC v2021.3.

Table 11-1. Automotive TGrade2 Devices in the PolarFire SoC Family
Part Number Speed Grade Voltage Timing and Power
MPFS025TSTD, -11.0V, 1.05VPreliminary
MPFS095TSTD, -11.0V, 1.05VAdvance
MPFS160TSTD, -11.0V, 1.05VAdvance
MPFS250TSTD, -11.0V, 1.05VPreliminary
MPFS460TSTD, -11.0V, 1.05VAdvance

11.3.2 PolarFire SoC Military-Grade Devices

The following table lists the military-grade devices in the PolarFire SoC family introduced in the Libero SoC v2021.3.

Table 11-2. Military-Grade Devices in the PolarFire SoC Family
Part Number Speed Grade Voltage Timing and Power
MPFS095TSSTD1.0V, 1.05VAdvance
MPFS250TSSTD1.0V, 1.05VPreliminary
MPFS460TSSTD1.0V, 1.05VAdvance

11.3.3 MPFS250 Packages

Libero SoC v2021.3 introduces the following production packages, which replace the corresponding EVAL packages for the MPFS250T/TS/TL/TLS devices.

  • FCVG784 replaces FCVG784_EVAL.
  • FCSG536 replaces FCSG536_EVAL.

The conversion is automatic if you open an existing design containing the EVAL package. However, user Tcl scripts must be changed to use the new package names.

11.3.4 PolarFire SoC Programming Support

Libero 2021.3 introduces programming support for the following PolarFire SoC devices:

  • MPFS025T/TS/TL/TLS
  • MPFS250T/TS/TL/TLS
Note: SmartDebug will be supported for MPFS025T/TS/TL/TLS devices in Libero SoC v2022.1.