6.3 New Device Support

6.3.1 PolarFire SoC

6.3.1.1 MPFS095TS MIL STD 1.0V/1.05V: Production Timing and Power Support

Libero SoC v2023.2 introduces Production Timing and Power for the following device.

Table 6-1. Production Timing and Power for MPFS095TS
DeviceTemp-rangeSpeed-gradeVoltageTiming and Power
MPFS095TSMILSTD1.0V , 1.05VProduction

6.3.1.2 MPFS460T/TS/TL/TLS: Programming and Smart Debug

Programming and Smart Debug support is enabled for MPFS460 across T/TS/TL/TLS configurations.