1.1.1.2 One-Time Programmable (OTP)
(Ask a Question)Libero® SoC v2026.1 introduces additional options for designs employing the OTP option, such as customizing which remaining JTAG actions are permitted with OTP, as well as enabling System Control Suspend Mode (SCSM) and OTP at the same time, with no further JTAG access possible.
You can refer to the Libero SoC Design Flow User Guide and the RTG4™ FPGA System Controller User Guide for more information