10.3 New Device Support
(Ask a Question)10.3.1 RT PolarFire
(Ask a Question)10.3.1.1 Production Timing and Power
(Ask a Question)| Device | Temp-range | Speed-grade | Voltage |
|---|---|---|---|
RTPF500T/TS | MIL | -1 | 1.0V, 1.05V |
RTPF500T/TS/TL/TLS | MIL | STD | 1.0V, 1.05V |
In addition, Libero SoC v2022.1 inserts a new Analysis operating conditions option in the Project settings dialog to specify the Total Ionizing Dose (TID) radiation to be 100 krad for RT PolarFire designs.
10.3.2 PolarFire SoC
(Ask a Question)10.3.2.1 Production Timing and Power for MPFS250T/TS/TL/TLS
(Ask a Question)Device | Temperature Range | Speed Grade | Voltage |
MPFS250T/TL | EXT | STD | 1.0V, 1.05V |
MPFS250T/TL/TS/TLS | IND | STD | 1.0V, 1.05V |
MPFS250T | EXT | -1 | 1.0V, 1.05V |
MPFS250T/TS | IND | -1 | 1.0V, 1.05V |
10.3.2.2 Production Timing and Power for MPFS025T/TS/TL/TLS
(Ask a Question)Device | Temperature Range | Speed Grade | Voltage |
MPFS025T/TL | EXT | STD | 1.0V, 1.05V |
MPFS025T/TL/TS/TLS | IND | STD | 1.0V, 1.05V |
MPFS025T | EXT | -1 | 1.0V, 1.05V |
MPFS025T/TS | IND | -1 | 1.0V, 1.05V |
10.3.2.3 MPFS025T/TS/TL/TLS Packages
(Ask a Question)Libero SoC v2022.1 introduces the following production packages, which replace the corresponding EVAL packages for the MPFS025T/TS/TL/TLS devices.
- FCVG484 replaces FCVG484_EVAL.
- FCSG325 replaces FCSG325_EVAL.
10.3.3 Programming and SmartDebug
(Ask a Question)Libero SoC v2022.1 introduces:
- Programming support for the MPFS160T/TS/TL/TLS PolarFire SoC devices.
- Programming and SmartDebug support for the MPF050T/TS/TL/TLS PolarFire devices.
10.3.4 SmartFusion2 and IGLOO2
(Ask a Question)10.3.4.1 New 784 VFG Package for M2S060T/TS and M2GL060T/TS Devices
(Ask a Question)Family | Device | Package | Speed | Platinum | Gold | Evaluation | Silver |
SmartFusion2 | M2S060T/TS | VFG784 | -1, STD | yes | yes | yes | no |
IGLOO2 | M2GL060T/TS | VFG784 | -1, STD | yes | yes | yes | no |
10.3.5 PolarFire
(Ask a Question)10.3.5.1 MPF300TS_ES Device Licenses
(Ask a Question)The Silver license now supports the following PolarFire Kit-based MPF300TS_ES devices.
Device | Package | Speed Grade | Temperature Range |
MPF300TS_ES | FCG484 | -1, STD | EXT, IND |
MPF300TS_ES | FCG1152 | -1 | EXT, IND |