1.4.3.1 PROBE_READ_DATA Pin
(Ask a Question)Libero® SoC v2026.1 enables the layout log to print the I/O settings for the PROBE_READ_DATA output pin when selected.
Libero® SoC v2026.1 enables the layout log to print the I/O settings for the PROBE_READ_DATA output pin when selected.
Rev: 2026.1
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.