1.4.3 RTG4

This section describes new features and enhancements for RTG4 devices in Libero® SoC v2026.1.

1.4.3.1 PROBE_READ_DATA Pin

Libero® SoC v2026.1 enables the layout log to print the I/O settings for the PROBE_READ_DATA output pin when selected.

1.4.3.2 Compressed Bitstream Support for RTG4 DAT File Generation

Libero® SoC v2026.1 enables compressed bitstream support during RTG4 DAT file generation. This enhancement helps reduce generated DAT file size for supported RTG4 programming flows.