2 Manufacturing ESD Controls

Contact packages offer a unique ESD challenge because they are not attached to a PCB board, but can be exposed to some challenging ESD stresses, starting with the manufacturing phase all the way through delivery to and use by the customer. The following subsections provide some guidance on the various challenges that may be faced and potential mitigation approaches.