The most important features of the EV92R58A are highlighted in this section.
Figure 1-1. Part Identification | - One ATECC608B-TFLXTLS Host TrustFLEX Device (U1)
- One ECC204 I2C Accessory Device (U2)
- One ECC204 SWI-PWM Accessory Device (U3)
- One mikroBUS Connector (J1, J2)
- On-Board 4.7 kΩ I2C Pull-Up Resistors (R2, R3)
- On-Board 1.0 kΩ SWI-PWM Pull-Up Resistor (R7)
- Jumper to select Parasitic Power mode (JPP1)
- Parasitic Power boost circuitry (U4)
- On-Board LED Power Indicator (LD1)
- Zero-ohm Resistor Jumpers to Select 3.3V or 5V Power (3.3V Enabled by Default via R5)
|
Note: To enable 5V power, remove R5 and solder a zero-ohm resistor into R6.