16.3 MPLAB XC Toolchains

To create code that is as portable as possible, refer to the “Common Compiler Interface (CCI)” chapter, config macro, in each MPLAB XC C Compiler user’s guide. If there is no section, then CCI is already the default for that compiler. See MPLAB® XC Compilers for documentation.

To read, change, and program configuration bits, see Set Configuration Values in the Configuration Bits Window.