Device | Writing the OSCLOCK Fuse in FUSE.OSCCFG to
‘1’ Prevents Automatic Loading of Calibration Values | X |
ADC | One Extra Measurement Performed After
Disabling ADC Free-Running Mode | X |
Pending Event Stuck When Disabling the
ADC | X |
ADC Performance Degrades with
CLKADC Above 1.5 MHz and VDD < 2.7V | X |
ADC Functionality Cannot be Ensured with
CLKADC Above 1.5 MHz and a Setting of 25% Duty Cycle | X |
CCL | Connecting LUTs in Linked Mode Requires OUTEN
Set to ‘1’ | X |
D-latch is Not Functional | X |
The CCL Must be Disabled to Change the Configuration of a Single LUT | X |
RTC | Disabling the RTC Stops the PIT | X |
Any Write to the RTC.CTRLA Register Resets the
RTC and PIT Prescaler | X |
TCA | Restart Will Reset Counter Direction in
NORMAL and FRQ Mode | X |
TCB | The TCA Restart Command Does Not Force a
Restart of TCB | X |
Minimum Event Duration Must Exceed the
Selected Clock Period | X |
CCMP and CNT Registers Operate as 16-Bit Registers in 8-Bit PWM Mode | X |
USART | TXD Pin Override Not Released When Disabling
the Transmitter | X |
Open-Drain Mode Does Not Work When TXD is
Configured as Output | X |
Start-of-Frame Detection Can Unintentionally
Be Triggered in Active Mode | X |