2 ATA8352 Demo Kit
The ATA8352 Demo and Evaluation kit is available in two variants with the same functionality. The only difference is the board used as the Prover node. The following sections explain the differences between ATA8352 Demo Kit – Variant A and ATA8352 Demo Kit – Variant B.
The register settings of the ATA8352 device use the recommended settings as described in the ATA8352 Impulse-Radio Ultra-Wideband (IR-UWB) Transceiver Data Sheet and ATA8352 Impulse-Radio Ultra Wideband (IR-UWB) Transceiver User's Guide. The demo recommended register settings include an initial crystal trimming value and TX output power set to maximum value. For the most accurate operation, crystal trimming and TX output power settings must be checked and tuned. For more details, refer to the ATA8352 Impulse-Radio Ultra Wideband (IR-UWB) Transceiver User's Guide.