Introduction
This user’s guide describes the use of the ATA8352 Demo and Evaluation kit for the ATA8352
Ultra-Wideband (UWB) transceiver device. This kit includes at least two different UWB nodes,
each using a SAM Cortex®-M0 MCU to control the ATA8352 device. The Prover and Verifier nodes are set up as follows:
- Prover node – Must start before the Verifier node, and responds with a telegram once the verifier telegram is received. The measurement cycle finishes when the verifier receives the response telegram or when a timeout occurs.
- Verifier node – Shows the distance measurement data for distance-bounding measurements (single shot measurement) or localization (averaged measurement).
The ATA8352 Demo and Evaluation kit comes in two variants:
- Variant A – Comes with one Prover node
- Variant B – Comes with a maximum of five Prover nodes